Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
BLCH
Description
4h - 4h_valve
Bill of material
4H210-06
SPECIFICATIONS
Specifications
SERIES
Series
CONTROLMODE
ControlMode
CALIBER
Caliber
A
77.5 mm
B
94 mm
B1
35 mm
C
22 mm
D
20 mm
E
23.5 mm
F
4.3 mm
K
1/8
K2
1/8
L
0 mm
M
36 mm
Q
18.0 mm
I
0 mm
T
32.0 mm
Preview - Generation
Preview
Quotation
3D
Dimension
2D

Location of catalog vendor
Select a country to see the local offices